??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-7/16 Inch
Part No.
023077
Description
WSTU-E-107R
A
3 Inch
B
5-3/32 Inch
C
17/32 Inch
D
2-3/4 Inch
E
3-7/32 Inch
Screw Diameter
3/4 Inch
G
11/16 Inch
H
5/8 Inch
J
2-7/16 Inch
K
1-7/16 Inch
L
2-3/4 Inch
M
3-1/2 Inch
N
4-1/8 Inch
T
2-1/16 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.